KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM31BR71C273KT Hist.PN: 1206YC273KAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
1206 | 27 n | ± 10 % | 16 | X7R | Sn | General | MLCC |
Impedance
R0 = 324.7 μΩ
R1 = 50.91 mΩ
R2 = 4.662 Ω
R3 = 7.45 Ω
R4 = 1 GΩ
L1 = 1.115 nH
L2 = 4.555 nH
L3 = 26.1 nH
C1 = 23.22 nF
C2 = 3.51 nF
C3 = 378 pF
ESR
R0 = 55.18 mΩ
R1 = 4.846 kΩ
R2 = 450.6 Ω
R3 = 52.01 Ω
R4 = 3.878 Ω
R5 = 438.5 mΩ
R6 = 64.2 mΩ
R7 = 19.48 mΩ
R8 = 16.89 mΩ
R9 = 404.3 kΩ
R10 = 612.5 mΩ
R11 = 1.784 Ω
R12 = 7.741 mΩ
R13 = 38.48 mΩ
L1 = 16.73 nH
L2 = 108.7 pH
L3 = 1 pH
L4 = 33.97 pH
L5 = 53.15 pH
C1_8 = 2.118 μF
C9 = 4.419 μF
C10 = 109 nF
C11 = 17.73 nF
EIA - 1206
millimeters [mm] | inches [in] | |
---|---|---|
L | 3.2 ±0.2 | 0.126 ±0.008 |
W | 1.6 ±0.2 | 0.063 ±0.008 |
T max. | 0.94 | 0.037 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General