KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM31BR71C104KT Hist.PN: 1206YC104KAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
1206 | 100 n | ± 10 % | 16 | X7R | Sn | General | MLCC |
Impedance
R0 = 367.7 μΩ
R1 = 24.78 mΩ
R2 = 2.181 Ω
R3 = 3.352 Ω
R4 = 1 GΩ
L1 = 1.14 nH
L2 = 4.064 nH
L3 = 17.62 nH
C1 = 86 nF
C2 = 13 nF
C3 = 1.4 nF
ESR
R0 = 26.58 mΩ
R1 = 1.611 kΩ
R2 = 220.8 Ω
R3 = 27.56 Ω
R4 = 3.02 Ω
R5 = 412.5 mΩ
R6 = 71.47 mΩ
R7 = 13.27 mΩ
R8 = 9.596 mΩ
R9 = 326.2 kΩ
R10 = 290 mΩ
R11 = 2.267 Ω
R12 = 4.478 mΩ
R13 = 30.48 mΩ
L1 = 17.73 nH
L2 = 82.16 pH
L3 = 1 pH
L4 = 39.18 pH
L5 = 73.25 pH
C1_8 = 7.95 μF
C9 = 23.01 μF
C10 = 370.6 nF
C11 = 62.31 nF
EIA - 1206
millimeters [mm] | inches [in] | |
---|---|---|
L | 3.2 ±0.2 | 0.126 ±0.008 |
W | 1.6 ±0.2 | 0.063 ±0.008 |
T max. | 0.94 | 0.037 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General