KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM31AR72A154MU Hist.PN: 12061C154MAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
1206 | 150 n | ± 20 % | 100 | X7R | Sn | General | MLCC |
Impedance
R0 = 382.1 μΩ
R1 = 19.83 mΩ
R2 = 1.724 Ω
R3 = 2.617 Ω
R4 = 1 GΩ
L1 = 1.148 nH
L2 = 3.924 nH
L3 = 15.61 nH
C1 = 129 nF
C2 = 19.5 nF
C3 = 2.1 nF
ESR
R0 = 21.2 mΩ
R1 = 1.146 kΩ
R2 = 177 Ω
R3 = 22.64 Ω
R4 = 2.795 Ω
R5 = 404.7 mΩ
R6 = 73.89 mΩ
R7 = 11.78 mΩ
R8 = 8.054 mΩ
R9 = 305.2 kΩ
R10 = 230.1 mΩ
R11 = 2.442 Ω
R12 = 3.78 mΩ
R13 = 28.36 mΩ
L1 = 18.05 nH
L2 = 75.33 pH
L3 = 1 pH
L4 = 40.95 pH
L5 = 80.9 pH
C1_8 = 11.97 μF
C9 = 38.35 μF
C10 = 541.5 nF
C11 = 91.96 nF
EIA - 1206
millimeters [mm] | inches [in] | |
---|---|---|
L | 3.2 ±0.2 | 0.126 ±0.008 |
W | 1.6 ±0.2 | 0.063 ±0.008 |
T max. | 1.8 | 0.071 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General