KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM21NR72A332KT Hist.PN: 08051C332KAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0805 | 3.3 n | ± 10 % | 100 | X7R | Sn | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 141.3 mΩ
R2 = 20.85 Ω
R3 = 4.741 Ω
R4 = 1 GΩ
L1 = 855.4 pH
L2 = 6.176 nH
L3 = 17.98 nH
C1 = 2.904 nF
C2 = 320.1 pF
C3 = 75.9 pF
ESR
R0 = 132 mΩ
R1 = 34.59 kΩ
R2 = 2.263 kΩ
R3 = 149.9 Ω
R4 = 11.85 Ω
R5 = 1.667 Ω
R6 = 277.3 mΩ
R7 = 66.34 mΩ
R8 = 31.05 mΩ
R9 = 198.2 mΩ
R10 = 792 mΩ
R11 = 472.6 mΩ
R12 = 13.05 mΩ
R13 = 26.39 mΩ
L1 = 16.3 pH
L2 = 49.77 pH
L3 = 1000 aH
L4 = 17.9 pH
L5 = 25.94 pH
C1_8 = 212.4 nF
C9 = 99.96 nF
C10 = 3.493 nF
C11 = 1.638 nF
EIA - 0805
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.01 ±0.2 | 0.079 ±0.008 |
W | 1.25 ±0.2 | 0.049 ±0.008 |
T max. | 1.0 | 0.039 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General