KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM21NR71H333JT Hist.PN: 08055C333JAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0805 | 33 n | ± 5 % | 50 | X7R | Sn | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 36.32 mΩ
R2 = 4.668 Ω
R3 = 2.488 Ω
R4 = 1 GΩ
L1 = 871.3 pH
L2 = 5.185 nH
L3 = 17.98 nH
C1 = 29.04 nF
C2 = 3.201 nF
C3 = 759 pF
ESR
R0 = 34.73 mΩ
R1 = 4.753 kΩ
R2 = 591.1 Ω
R3 = 57.5 Ω
R4 = 6.774 Ω
R5 = 749.6 mΩ
R6 = 107.1 mΩ
R7 = 17.94 mΩ
R8 = 10.92 mΩ
R9 = 94.19 mΩ
R10 = 503.2 mΩ
R11 = 886 mΩ
R12 = 4.536 mΩ
R13 = 18.56 mΩ
L1 = 23.34 pH
L2 = 36.9 pH
L3 = 1 pH
L4 = 21.36 pH
L5 = 36.3 pH
C1_8 = 2.224 μF
C9 = 2.041 μF
C10 = 68.11 nF
C11 = 20.63 nF
EIA - 0805
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.01 ±0.2 | 0.079 ±0.008 |
W | 1.25 ±0.2 | 0.049 ±0.008 |
T max. | 1.0 | 0.039 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General