KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM21NR71H103JT Hist.PN: 08055C103JAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0805 | 10 n | ± 5 % | 50 | X7R | Sn | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 73.47 mΩ
R2 = 10.14 Ω
R3 = 3.476 Ω
R4 = 1 GΩ
L1 = 863 pH
L2 = 5.677 nH
L3 = 17.98 nH
C1 = 8.8 nF
C2 = 970 pF
C3 = 230 pF
ESR
R0 = 69.41 mΩ
R1 = 13.3 kΩ
R2 = 1.186 kΩ
R3 = 94.49 Ω
R4 = 9.054 Ω
R5 = 1.134 Ω
R6 = 175.4 mΩ
R7 = 35.34 mΩ
R8 = 18.77 mΩ
R9 = 138.5 mΩ
R10 = 636.6 mΩ
R11 = 639.6 mΩ
R12 = 7.847 mΩ
R13 = 22.28 mΩ
L1 = 19.38 pH
L2 = 43.09 pH
L3 = 1000 aH
L4 = 19.49 pH
L5 = 30.5 pH
C1_8 = 657.9 nF
C9 = 427.2 nF
C10 = 14.6 nF
C11 = 5.547 nF
EIA - 0805
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.01 ±0.2 | 0.079 ±0.008 |
W | 1.25 ±0.2 | 0.049 ±0.008 |
T max. | 1.0 | 0.039 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General