KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM21NR71E681MT Hist.PN: 08053C681MAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0805 | 680 p | ± 20 % | 25 | X7R | Sn | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 358.9 mΩ
R2 = 58.22 Ω
R3 = 7.378 Ω
R4 = 1 GΩ
L1 = 844.6 pH
L2 = 6.964 nH
L3 = 17.97 nH
C1 = 598.4 pF
C2 = 65.96 pF
C3 = 15.64 pF
ESR
R0 = 330 mΩ
R1 = 135 kΩ
R2 = 5.683 kΩ
R3 = 289.1 Ω
R4 = 17.4 Ω
R5 = 2.883 Ω
R6 = 532.3 mΩ
R7 = 162.7 mΩ
R8 = 63.61 mΩ
R9 = 330.1 mΩ
R10 = 1.081 Ω
R11 = 307 mΩ
R12 = 26.95 mΩ
R13 = 33.61 mΩ
L1 = 12.74 pH
L2 = 61.12 pH
L3 = 1000 aH
L4 = 15.85 pH
L5 = 20.6 pH
C1_8 = 42.4 nF
C9 = 12.62 nF
C10 = 455.2 pF
C11 = 288.3 pF
EIA - 0805
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.01 ±0.2 | 0.079 ±0.008 |
W | 1.25 ±0.2 | 0.049 ±0.008 |
T max. | 1.0 | 0.039 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General