KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM21NR71C473MT Hist.PN: 0805YC473MAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0805 | 47 n | ± 20 % | 16 | X7R | Sn | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 29.48 mΩ
R2 = 3.71 Ω
R3 = 2.253 Ω
R4 = 1 GΩ
L1 = 873.7 pH
L2 = 5.047 nH
L3 = 17.98 nH
C1 = 41.36 nF
C2 = 4.559 nF
C3 = 1.081 nF
ESR
R0 = 28.29 mΩ
R1 = 3.504 kΩ
R2 = 481 Ω
R3 = 49.64 Ω
R4 = 6.216 Ω
R5 = 663 mΩ
R6 = 92.56 mΩ
R7 = 14.67 mΩ
R8 = 9.297 mΩ
R9 = 84.03 mΩ
R10 = 469.3 mΩ
R11 = 975.8 mΩ
R12 = 3.857 mΩ
R13 = 17.58 mΩ
L1 = 24.67 pH
L2 = 35.24 pH
L3 = 1 pH
L4 = 21.95 pH
L5 = 38.23 pH
C1_8 = 3.189 μF
C9 = 3.244 μF
C10 = 107.5 nF
C11 = 30.44 nF
EIA - 0805
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.01 ±0.2 | 0.079 ±0.008 |
W | 1.25 ±0.2 | 0.049 ±0.008 |
T max. | 1.0 | 0.039 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General