KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM21NR71C472JT Hist.PN: 0805YC472JAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0805 | 4.7 n | ± 5 % | 16 | X7R | Sn | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 114.7 mΩ
R2 = 16.57 Ω
R3 = 4.294 Ω
R4 = 1 GΩ
L1 = 857.8 pH
L2 = 6.012 nH
L3 = 17.98 nH
C1 = 4.136 nF
C2 = 455.9 pF
C3 = 108.1 pF
ESR
R0 = 107.5 mΩ
R1 = 25.5 kΩ
R2 = 1.841 kΩ
R3 = 129.4 Ω
R4 = 10.88 Ω
R5 = 1.474 Ω
R6 = 239.6 mΩ
R7 = 54.27 mΩ
R8 = 26.44 mΩ
R9 = 176.8 mΩ
R10 = 738.7 mΩ
R11 = 520.4 mΩ
R12 = 11.1 mΩ
R13 = 25 mΩ
L1 = 17.22 pH
L2 = 47.54 pH
L3 = 1000 aH
L4 = 18.39 pH
L5 = 27.31 pH
C1_8 = 304.6 nF
C9 = 158.9 nF
C10 = 5.512 nF
C11 = 2.418 nF
EIA - 0805
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.01 ±0.2 | 0.079 ±0.008 |
W | 1.25 ±0.2 | 0.049 ±0.008 |
T max. | 1.0 | 0.039 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General