KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM21NR71C331MT Hist.PN: 0805YC331MAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0805 | 330 p | ± 20 % | 16 | X7R | Sn | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 549.8 mΩ
R2 = 93.14 Ω
R3 = 9.033 Ω
R4 = 1 GΩ
L1 = 839.7 pH
L2 = 7.357 nH
L3 = 17.97 nH
C1 = 290.4 pF
C2 = 32.01 pF
C3 = 7.59 pF
ESR
R0 = 501.9 mΩ
R1 = 251.7 kΩ
R2 = 8.662 kΩ
R3 = 390.6 Ω
R4 = 20.74 Ω
R5 = 3.705 Ω
R6 = 717.6 mΩ
R7 = 245.4 mΩ
R8 = 88.32 mΩ
R9 = 416.9 mΩ
R10 = 1.247 Ω
R11 = 252 mΩ
R12 = 37.56 mΩ
R13 = 37.54 mΩ
L1 = 11.38 pH
L2 = 67.14 pH
L3 = 1000 aH
L4 = 15 pH
L5 = 18.53 pH
C1_8 = 20.28 nF
C9 = 4.896 nF
C10 = 179.1 pF
C11 = 130.1 pF
EIA - 0805
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.01 ±0.2 | 0.079 ±0.008 |
W | 1.25 ±0.2 | 0.049 ±0.008 |
T max. | 1.0 | 0.039 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General