KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM21NR71A683KT Hist.PN: 0805ZC683KAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0805 | 68 n | ± 10 % | 10 | X7R | Sn | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 23.71 mΩ
R2 = 2.918 Ω
R3 = 2.032 Ω
R4 = 1 GΩ
L1 = 876.3 pH
L2 = 4.907 nH
L3 = 17.98 nH
C1 = 59.84 nF
C2 = 6.596 nF
C3 = 1.564 nF
ESR
R0 = 22.83 mΩ
R1 = 2.548 kΩ
R2 = 387.8 Ω
R3 = 42.57 Ω
R4 = 5.682 Ω
R5 = 583.3 mΩ
R6 = 79.47 mΩ
R7 = 11.9 mΩ
R8 = 7.862 mΩ
R9 = 74.58 mΩ
R10 = 436.4 mΩ
R11 = 1.079 Ω
R12 = 3.255 mΩ
R13 = 16.61 mΩ
L1 = 26.13 pH
L2 = 33.59 pH
L3 = 1 pH
L4 = 22.58 pH
L5 = 40.35 pH
C1_8 = 4.649 μF
C9 = 5.262 μF
C10 = 173.1 nF
C11 = 45.69 nF
EIA - 0805
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.01 ±0.2 | 0.079 ±0.008 |
W | 1.25 ±0.2 | 0.049 ±0.008 |
T max. | 1.0 | 0.039 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General