KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM21NR71A682KT Hist.PN: 0805ZC682KAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0805 | 6.8 n | ± 10 % | 10 | X7R | Sn | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 92.25 mΩ
R2 = 13.03 Ω
R3 = 3.872 Ω
R4 = 1 GΩ
L1 = 860.3 pH
L2 = 5.846 nH
L3 = 17.98 nH
C1 = 5.984 nF
C2 = 659.6 pF
C3 = 156.4 pF
ESR
R0 = 86.8 mΩ
R1 = 18.55 kΩ
R2 = 1.485 kΩ
R3 = 110.9 Ω
R4 = 9.943 Ω
R5 = 1.297 Ω
R6 = 205.7 mΩ
R7 = 44 mΩ
R8 = 22.36 mΩ
R9 = 156.9 mΩ
R10 = 686.9 mΩ
R11 = 575.7 mΩ
R12 = 9.367 mΩ
R13 = 23.63 mΩ
L1 = 18.25 pH
L2 = 45.31 pH
L3 = 1000 aH
L4 = 18.92 pH
L5 = 28.83 pH
C1_8 = 444 nF
C9 = 257.7 nF
C10 = 8.876 nF
C11 = 3.629 nF
EIA - 0805
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.01 ±0.2 | 0.079 ±0.008 |
W | 1.25 ±0.2 | 0.049 ±0.008 |
T max. | 1.0 | 0.039 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General