KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM21NR71A471KT Hist.PN: 0805ZC471KAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0805 | 470 p | ± 10 % | 10 | X7R | Sn | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 446.3 mΩ
R2 = 74.01 Ω
R3 = 8.182 Ω
R4 = 1 GΩ
L1 = 842.1 pH
L2 = 7.162 nH
L3 = 17.97 nH
C1 = 413.6 pF
C2 = 45.59 pF
C3 = 10.81 pF
ESR
R0 = 408.9 mΩ
R1 = 185.6 kΩ
R2 = 7.049 kΩ
R3 = 337.1 Ω
R4 = 19.03 Ω
R5 = 3.277 Ω
R6 = 620.1 mΩ
R7 = 200.7 mΩ
R8 = 75.22 mΩ
R9 = 371.9 mΩ
R10 = 1.163 Ω
R11 = 277.6 mΩ
R12 = 31.93 mΩ
R13 = 35.56 mΩ
L1 = 12.03 pH
L2 = 64.12 pH
L3 = 1000 aH
L4 = 15.41 pH
L5 = 19.52 pH
C1_8 = 29.09 nF
C9 = 7.781 nF
C10 = 282.7 pF
C11 = 192 pF
EIA - 0805
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.01 ±0.2 | 0.079 ±0.008 |
W | 1.25 ±0.2 | 0.049 ±0.008 |
T max. | 1.0 | 0.039 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General