KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM21NR71A222MT Hist.PN: 0805ZC222MAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0805 | 2.2 n | ± 20 % | 10 | X7R | Sn | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 179.5 mΩ
R2 = 27.14 Ω
R3 = 5.311 Ω
R4 = 1 GΩ
L1 = 852.6 pH
L2 = 6.369 nH
L3 = 17.97 nH
C1 = 1.936 nF
C2 = 213.4 pF
C3 = 50.6 pF
ESR
R0 = 167 mΩ
R1 = 49.06 kΩ
R2 = 2.866 kΩ
R3 = 177.4 Ω
R4 = 13.08 Ω
R5 = 1.918 Ω
R6 = 327.8 mΩ
R7 = 83.53 mΩ
R8 = 37.33 mΩ
R9 = 225.9 mΩ
R10 = 857.9 mΩ
R11 = 423 mΩ
R12 = 15.72 mΩ
R13 = 28.08 mΩ
L1 = 15.3 pH
L2 = 52.47 pH
L3 = 1000 aH
L4 = 17.35 pH
L5 = 24.45 pH
C1_8 = 140.4 nF
C9 = 58.77 nF
C10 = 2.07 nF
C11 = 1.049 nF
EIA - 0805
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.01 ±0.2 | 0.079 ±0.008 |
W | 1.25 ±0.2 | 0.049 ±0.008 |
T max. | 1.0 | 0.039 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General