KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM21NR71A152MT Hist.PN: 0805ZC152MAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0805 | 1.5 n | ± 20 % | 10 | X7R | Sn | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 225 mΩ
R2 = 34.81 Ω
R3 = 5.912 Ω
R4 = 1 GΩ
L1 = 850 pH
L2 = 6.558 nH
L3 = 17.97 nH
C1 = 1.32 nF
C2 = 145.5 pF
C3 = 34.5 pF
ESR
R0 = 208.6 mΩ
R1 = 68.25 kΩ
R2 = 3.583 kΩ
R3 = 208 Ω
R4 = 14.36 Ω
R5 = 2.191 Ω
R6 = 384 mΩ
R7 = 103.8 mΩ
R8 = 44.41 mΩ
R9 = 255.6 mΩ
R10 = 925.1 mΩ
R11 = 381 mΩ
R12 = 18.75 mΩ
R13 = 29.78 mΩ
L1 = 14.41 pH
L2 = 55.14 pH
L3 = 1000 aH
L4 = 16.85 pH
L5 = 23.12 pH
C1_8 = 95.02 nF
C9 = 35.59 nF
C10 = 1.263 nF
C11 = 688.3 pF
EIA - 0805
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.01 ±0.2 | 0.079 ±0.008 |
W | 1.25 ±0.2 | 0.049 ±0.008 |
T max. | 1.0 | 0.039 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General