KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM21NR71A102MT Hist.PN: 0805ZC102MAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0805 | 1 n | ± 20 % | 10 | X7R | Sn | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 285.8 mΩ
R2 = 45.31 Ω
R3 = 6.623 Ω
R4 = 1 GΩ
L1 = 847.2 pH
L2 = 6.763 nH
L3 = 17.97 nH
C1 = 880 pF
C2 = 97 pF
C3 = 23 pF
ESR
R0 = 263.9 mΩ
R1 = 96.8 kΩ
R2 = 4.539 kΩ
R3 = 246.3 Ω
R4 = 15.84 Ω
R5 = 2.522 Ω
R6 = 454 mΩ
R7 = 130.7 mΩ
R8 = 53.39 mΩ
R9 = 291.4 mΩ
R10 = 1.002 Ω
R11 = 341.1 mΩ
R12 = 22.58 mΩ
R13 = 31.68 mΩ
L1 = 13.53 pH
L2 = 58.13 pH
L3 = 1000 aH
L4 = 16.33 pH
L5 = 21.79 pH
C1_8 = 62.83 nF
C9 = 20.92 nF
C10 = 748.7 pF
C11 = 440.6 pF
EIA - 0805
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.01 ±0.2 | 0.079 ±0.008 |
W | 1.25 ±0.2 | 0.049 ±0.008 |
T max. | 1.0 | 0.039 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General