KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM21AR72A823MU Hist.PN: 08051C823MAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0805 | 82 n | ± 20 % | 100 | X7R | Sn | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 21.23 mΩ
R2 = 2.583 Ω
R3 = 1.928 Ω
R4 = 1 GΩ
L1 = 877.6 pH
L2 = 4.838 nH
L3 = 17.98 nH
C1 = 72.16 nF
C2 = 7.954 nF
C3 = 1.886 nF
ESR
R0 = 20.48 mΩ
R1 = 2.169 kΩ
R2 = 347.7 Ω
R3 = 39.38 Ω
R4 = 5.43 Ω
R5 = 546.6 mΩ
R6 = 73.56 mΩ
R7 = 10.7 mΩ
R8 = 7.221 mΩ
R9 = 70.2 mΩ
R10 = 420.6 mΩ
R11 = 1.136 Ω
R12 = 2.987 mΩ
R13 = 16.15 mΩ
L1 = 26.91 pH
L2 = 32.78 pH
L3 = 1 pH
L4 = 22.91 pH
L5 = 41.46 pH
C1_8 = 5.627 μF
C9 = 6.725 μF
C10 = 220.4 nF
C11 = 56.14 nF
EIA - 0805
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.01 ±0.2 | 0.079 ±0.008 |
W | 1.25 ±0.2 | 0.049 ±0.008 |
T max. | 1.45 | 0.057 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General