KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM21AR72A183MU Hist.PN: 08051C183MAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0805 | 18 n | ± 20 % | 100 | X7R | Sn | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 51.94 mΩ
R2 = 6.922 Ω
R3 = 2.948 Ω
R4 = 1 GΩ
L1 = 867 pH
L2 = 5.429 nH
L3 = 17.98 nH
C1 = 15.84 nF
C2 = 1.746 nF
C3 = 414 pF
ESR
R0 = 49.36 mΩ
R1 = 8.014 kΩ
R2 = 841.6 Ω
R3 = 73.99 Ω
R4 = 7.849 Ω
R5 = 925.1 mΩ
R6 = 137.6 mΩ
R7 = 25.31 mΩ
R8 = 14.37 mΩ
R9 = 114.6 mΩ
R10 = 567 mΩ
R11 = 750.9 mΩ
R12 = 5.992 mΩ
R13 = 20.36 mΩ
L1 = 21.24 pH
L2 = 39.92 pH
L3 = 1000 aH
L4 = 20.39 pH
L5 = 33.23 pH
C1_8 = 1.198 μF
C9 = 922.6 nF
C10 = 31.16 nF
C11 = 10.59 nF
EIA - 0805
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.01 ±0.2 | 0.079 ±0.008 |
W | 1.25 ±0.2 | 0.049 ±0.008 |
T max. | 1.45 | 0.057 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General