KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM21AR72A154MU Hist.PN: 08051C154MAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0805 | 150 n | ± 20 % | 100 | X7R | Sn | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 14.87 mΩ
R2 = 1.745 Ω
R3 = 1.628 Ω
R4 = 1 GΩ
L1 = 881.9 pH
L2 = 4.621 nH
L3 = 17.98 nH
C1 = 132 nF
C2 = 14.55 nF
C3 = 3.45 nF
ESR
R0 = 14.43 mΩ
R1 = 1.289 kΩ
R2 = 244.5 Ω
R3 = 30.63 Ω
R4 = 4.689 Ω
R5 = 443.3 mΩ
R6 = 57.32 mΩ
R7 = 7.591 mΩ
R8 = 5.489 mΩ
R9 = 57.76 mΩ
R10 = 373.4 mΩ
R11 = 1.34 Ω
R12 = 2.264 mΩ
R13 = 14.72 mΩ
L1 = 29.56 pH
L2 = 30.3 pH
L3 = 1 pH
L4 = 23.99 pH
L5 = 45.29 pH
C1_8 = 10.42 μF
C9 = 14.83 μF
C10 = 480.2 nF
C11 = 109.1 nF
EIA - 0805
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.01 ±0.2 | 0.079 ±0.008 |
W | 1.25 ±0.2 | 0.049 ±0.008 |
T max. | 1.45 | 0.057 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General