KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM21AR72A124MU Hist.PN: 08051C124MAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0805 | 120 n | ± 20 % | 100 | X7R | Sn | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 16.96 mΩ
R2 = 2.017 Ω
R3 = 1.733 Ω
R4 = 1 GΩ
L1 = 880.3 pH
L2 = 4.7 nH
L3 = 17.98 nH
C1 = 105.6 nF
C2 = 11.64 nF
C3 = 2.76 nF
ESR
R0 = 16.42 mΩ
R1 = 1.562 kΩ
R2 = 278.5 Ω
R3 = 33.61 Ω
R4 = 4.95 Ω
R5 = 478.9 mΩ
R6 = 62.85 mΩ
R7 = 8.617 mΩ
R8 = 6.075 mΩ
R9 = 62.08 mΩ
R10 = 390.2 mΩ
R11 = 1.26 Ω
R12 = 2.508 mΩ
R13 = 15.23 mΩ
L1 = 28.55 pH
L2 = 31.2 pH
L3 = 1 pH
L4 = 23.59 pH
L5 = 43.83 pH
C1_8 = 8.297 μF
C9 = 11.07 μF
C10 = 360.1 nF
C11 = 85.34 nF
EIA - 0805
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.01 ±0.2 | 0.079 ±0.008 |
W | 1.25 ±0.2 | 0.049 ±0.008 |
T max. | 1.45 | 0.057 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General