KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM21AR71H224MU Hist.PN: 08055C224MAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0805 | 220 n | ± 20 % | 50 | X7R | Sn | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 11.86 mΩ
R2 = 1.36 Ω
R3 = 1.463 Ω
R4 = 1 GΩ
L1 = 884.6 pH
L2 = 4.489 nH
L3 = 17.98 nH
C1 = 193.6 nF
C2 = 21.34 nF
C3 = 5.06 nF
ESR
R0 = 11.56 mΩ
R1 = 926.2 Ω
R2 = 195.6 Ω
R3 = 26.12 Ω
R4 = 4.272 Ω
R5 = 388.1 mΩ
R6 = 48.93 mΩ
R7 = 6.107 mΩ
R8 = 4.613 mΩ
R9 = 51.04 mΩ
R10 = 346.3 mΩ
R11 = 1.487 Ω
R12 = 1.899 mΩ
R13 = 13.88 mΩ
L1 = 31.38 pH
L2 = 28.83 pH
L3 = 1 pH
L4 = 24.71 pH
L5 = 47.89 pH
C1_8 = 15.4 μF
C9 = 24.5 μF
C10 = 787.1 nF
C11 = 166.2 nF
EIA - 0805
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.01 ±0.2 | 0.079 ±0.008 |
W | 1.25 ±0.2 | 0.049 ±0.008 |
T max. | 1.45 | 0.057 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General