KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM21AR71C474MU Hist.PN: 0805YC474MAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0805 | 470 n | ± 20 % | 16 | X7R | Sn | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 7.579 mΩ
R2 = 830.5 mΩ
R3 = 1.183 Ω
R4 = 1 GΩ
L1 = 890 pH
L2 = 4.237 nH
L3 = 17.98 nH
C1 = 413.6 nF
C2 = 45.59 nF
C3 = 10.81 nF
ESR
R0 = 7.44 mΩ
R1 = 481.4 Ω
R2 = 125.6 Ω
R3 = 19.05 Ω
R4 = 3.552 Ω
R5 = 298.2 mΩ
R6 = 35.76 mΩ
R7 = 3.968 mΩ
R8 = 3.268 mΩ
R9 = 39.94 mΩ
R10 = 298.2 mΩ
R11 = 1.83 Ω
R12 = 1.34 mΩ
R13 = 12.36 mΩ
L1 = 35.33 pH
L2 = 26.12 pH
L3 = 1 pH
L4 = 26.19 pH
L5 = 53.5 pH
C1_8 = 33.4 μF
C9 = 66.23 μF
C10 = 2.096 μF
C11 = 383.2 nF
EIA - 0805
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.01 ±0.2 | 0.079 ±0.008 |
W | 1.25 ±0.2 | 0.049 ±0.008 |
T max. | 1.45 | 0.057 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General