KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM21AR71C334KU Hist.PN: 0805YC334KAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0805 | 330 n | ± 10 % | 16 | X7R | Sn | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 9.337 mΩ
R2 = 1.045 Ω
R3 = 1.306 Ω
R4 = 1 GΩ
L1 = 887.5 pH
L2 = 4.352 nH
L3 = 17.98 nH
C1 = 290.4 nF
C2 = 32.01 nF
C3 = 7.59 nF
ESR
R0 = 9.134 mΩ
R1 = 653 Ω
R2 = 154.4 Ω
R3 = 22.06 Ω
R4 = 3.871 Ω
R5 = 337.2 mΩ
R6 = 41.39 mΩ
R7 = 4.851 mΩ
R8 = 3.838 mΩ
R9 = 44.77 mΩ
R10 = 319.7 mΩ
R11 = 1.661 Ω
R12 = 1.577 mΩ
R13 = 13.05 mΩ
L1 = 33.43 pH
L2 = 27.35 pH
L3 = 1 pH
L4 = 25.49 pH
L5 = 50.81 pH
C1_8 = 23.28 μF
C9 = 41.67 μF
C10 = 1.328 μF
C11 = 259.7 nF
EIA - 0805
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.01 ±0.2 | 0.079 ±0.008 |
W | 1.25 ±0.2 | 0.049 ±0.008 |
T max. | 1.45 | 0.057 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General