KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM21AR71A106KU Hist.PN: 0805ZC106KAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0805 | 10 μ | ± 10 % | 10 | X7R | Sn | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 1.248 mΩ
R2 = 113.8 mΩ
R3 = 502.4 mΩ
R4 = 1 GΩ
L1 = 912 pH
L2 = 3.358 nH
L3 = 17.99 nH
C1 = 8.8 μF
C2 = 970 nF
C3 = 230 nF
ESR
R0 = 1.263 mΩ
R1 = 34.51 Ω
R2 = 21.13 Ω
R3 = 5.338 Ω
R4 = 1.69 Ω
R5 = 103.2 mΩ
R6 = 10.12 mΩ
R7 = 698.7 μΩ
R8 = 815.6 μΩ
R9 = 14.88 mΩ
R10 = 163.3 mΩ
R11 = 4.216 Ω
R12 = 329.4 μΩ
R13 = 7.742 mΩ
L1 = 56.92 pH
L2 = 17.55 pH
L3 = 1 pH
L4 = 33.13 pH
L5 = 83.61 pH
C1_8 = 755.4 μF
C9 = 3.636 mF
C10 = 108.2 μF
C11 = 11.07 μF
EIA - 0805
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.01 ±0.2 | 0.079 ±0.008 |
W | 1.25 ±0.2 | 0.049 ±0.008 |
T max. | 1.45 | 0.057 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General