KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM21AR51C226MU Hist.PN: 0805YD226MAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0805 | 22 μ | ± 20 % | 16 | X5R | Sn | General | MLCC |
RP = 1 GΩ
R0 = 2.734 mΩ
R1 = 5.393 Ω
R2 = 5.161 Ω
R3 = 5.924 Ω
R4 = 3.584 Ω
R5 = 1.3 Ω
R6 = 914.7 mΩ
R7 = 495.4 mΩ
R8 = 221.8 mΩ
R9 = 52.24 mΩ
R10 = 8.507 mΩ
R11 = 1.458 mΩ
R12 = 334.3 μΩ
R13 = 455.3 μΩ
R14 = 267.5 μΩ
R15 = 4.089 mΩ
R16 = 25.4 mΩ
R17 = 560.7 mΩ
C0 = 18.57 μF
C1 = 1.135 mF
C2 = 61.66 μF
C3 = 129.5 μF
L0 = 604.8 pH
L1 = 38.93 pH
L2 = 40.9 pH
L3 = 162.8 pH
L4 = 54.48 pH
L5 = 44.28 pH
EIA - 0805
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.01 ±0.2 | 0.079 ±0.008 |
W | 1.25 ±0.2 | 0.049 ±0.008 |
T max. | 1.45 | 0.057 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X5R General