KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM21AR51C106MU Hist.PN: 0805YD106MAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0805 | 10 μ | ± 20 % | 16 | X5R | Sn | General | MLCC |
RP = 1 GΩ
R0 = 3.166 mΩ
R1 = 12.15 Ω
R2 = 12 Ω
R3 = 12.09 Ω
R4 = 5.96 Ω
R5 = 2.157 Ω
R6 = 1.364 Ω
R7 = 715.9 mΩ
R8 = 321.6 mΩ
R9 = 78.59 mΩ
R10 = 13.62 mΩ
R11 = 2.448 mΩ
R12 = 588.4 μΩ
R13 = 648.2 μΩ
R14 = 319.7 μΩ
R15 = 5.099 mΩ
R16 = 23.97 mΩ
R17 = 492.3 mΩ
C0 = 8.808 μF
C1 = 538.7 μF
C2 = 25.3 μF
C3 = 56.13 μF
L0 = 606.3 pH
L1 = 35.95 pH
L2 = 36.39 pH
L3 = 122.1 pH
L4 = 54.02 pH
L5 = 41.28 pH
EIA - 0805
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.01 ±0.2 | 0.079 ±0.008 |
W | 1.25 ±0.2 | 0.049 ±0.008 |
T max. | 1.45 | 0.057 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X5R General