KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM15CR70J225KT Hist.PN: 06036C225KAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0603 | 2.2 μ | ± 10 % | 6.3 | X7R | Sn | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 2.831 mΩ
R2 = 308.7 mΩ
R3 = 269.1 mΩ
R4 = 1 GΩ
L1 = 1.156 nH
L2 = 13.04 nH
L3 = 18.7 nH
C1 = 1.826 μF
C2 = 330 nF
C3 = 41.8 nF
ESR
R0 = 3.08 mΩ
R1 = 163.7 Ω
R2 = 44.15 Ω
R3 = 10.81 Ω
R4 = 1.869 Ω
R5 = 382.6 mΩ
R6 = 22.72 mΩ
R7 = 1.675 mΩ
R8 = 1.059 mΩ
R9 = 298.5 μΩ
R10 = 4.95 mΩ
R11 = 348.1 mΩ
R12 = 1.28 mΩ
R13 = 19.37 mΩ
L1 = 415 aH
L2 = 24.65 pH
L3 = 1000 aH
L4 = 18.89 pH
L5 = 203.3 pH
C1_8 = 110.7 μF
C9 = 690.2 μF
C10 = 14.73 μF
C11 = 1.789 μF
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.81 ±0.15 | 0.032 ±0.006 |
T max. | 1.0 | 0.039 |
t | 0.35 ±0.15 | 0.014 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General