KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM15BR71A684MT Hist.PN: 0603ZC684MAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0603 | 680 n | ± 20 % | 10 | X7R | Sn | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 5.659 mΩ
R2 = 677.9 mΩ
R3 = 501.3 mΩ
R4 = 1 GΩ
L1 = 1.111 nH
L2 = 9.275 nH
L3 = 19.88 nH
C1 = 564.4 nF
C2 = 102 nF
C3 = 12.92 nF
ESR
R0 = 6.128 mΩ
R1 = 453.5 Ω
R2 = 100.1 Ω
R3 = 19.94 Ω
R4 = 3.1 Ω
R5 = 593.6 mΩ
R6 = 42.38 mΩ
R7 = 4.059 mΩ
R8 = 2.296 mΩ
R9 = 1.31 mΩ
R10 = 18.01 mΩ
R11 = 368.3 mΩ
R12 = 2.106 mΩ
R13 = 20.01 mΩ
L1 = 841.4 aH
L2 = 25.84 pH
L3 = 1000 aH
L4 = 19.67 pH
L5 = 108.2 pH
C1_8 = 35.6 μF
C9 = 130.3 μF
C10 = 3.354 μF
C11 = 572.7 nF
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.81 ±0.15 | 0.032 ±0.006 |
T max. | 0.95 | 0.037 |
t | 0.35 ±0.15 | 0.014 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General