KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM15BR71A154JT Hist.PN: 0603ZC154JAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0603 | 150 n | ± 5 % | 10 | X7R | Sn | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 13.81 mΩ
R2 = 1.866 Ω
R3 = 1.117 Ω
R4 = 1 GΩ
L1 = 1.055 nH
L2 = 5.983 nH
L3 = 21.51 nH
C1 = 124.5 nF
C2 = 22.5 nF
C3 = 2.85 nF
ESR
R0 = 14.86 mΩ
R1 = 1.684 kΩ
R2 = 287 Ω
R3 = 43.81 Ω
R4 = 5.946 Ω
R5 = 1.045 Ω
R6 = 94.55 mΩ
R7 = 12.69 mΩ
R8 = 6.218 mΩ
R9 = 8.8 mΩ
R10 = 94.97 mΩ
R11 = 396 mΩ
R12 = 3.997 mΩ
R13 = 20.86 mΩ
L1 = 2.09 pH
L2 = 27.46 pH
L3 = 1000 aH
L4 = 20.71 pH
L5 = 48.07 pH
C1_8 = 8.266 μF
C9 = 15.23 μF
C10 = 499.5 nF
C11 = 132.2 nF
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.81 ±0.15 | 0.032 ±0.006 |
T max. | 0.95 | 0.037 |
t | 0.35 ±0.15 | 0.014 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General