KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM15BR70J474MT Hist.PN: 06036C474MAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0603 | 470 n | ± 20 % | 6.3 | X7R | Sn | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 7.037 mΩ
R2 = 868.3 mΩ
R3 = 609.8 mΩ
R4 = 1 GΩ
L1 = 1.097 nH
L2 = 8.333 nH
L3 = 20.27 nH
C1 = 390.1 nF
C2 = 70.5 nF
C3 = 8.93 nF
ESR
R0 = 7.609 mΩ
R1 = 624.9 Ω
R2 = 129.5 Ω
R3 = 24.17 Ω
R4 = 3.635 Ω
R5 = 681.6 mΩ
R6 = 51.56 mΩ
R7 = 5.362 mΩ
R8 = 2.929 mΩ
R9 = 2.087 mΩ
R10 = 27.04 mΩ
R11 = 374.9 mΩ
R12 = 2.463 mΩ
R13 = 20.21 mΩ
L1 = 1.051 pH
L2 = 26.23 pH
L3 = 1000 aH
L4 = 19.92 pH
L5 = 88.77 pH
C1_8 = 24.91 μF
C9 = 77.11 μF
C10 = 2.106 μF
C11 = 400.2 nF
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.81 ±0.15 | 0.032 ±0.006 |
T max. | 0.95 | 0.037 |
t | 0.35 ±0.15 | 0.014 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General