KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM15BR70J334KT Hist.PN: 06036C334KAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0603 | 330 n | ± 10 % | 6.3 | X7R | Sn | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 8.67 mΩ
R2 = 1.1 Ω
R3 = 735.4 mΩ
R4 = 1 GΩ
L1 = 1.084 nH
L2 = 7.52 nH
L3 = 20.64 nH
C1 = 273.9 nF
C2 = 49.5 nF
C3 = 6.27 nF
ESR
R0 = 9.361 mΩ
R1 = 849.4 Ω
R2 = 165.6 Ω
R3 = 29.05 Ω
R4 = 4.233 Ω
R5 = 777.9 mΩ
R6 = 62.21 mΩ
R7 = 7 mΩ
R8 = 3.698 mΩ
R9 = 3.259 mΩ
R10 = 39.9 mΩ
R11 = 381.3 mΩ
R12 = 2.861 mΩ
R13 = 20.41 mΩ
L1 = 1.3 pH
L2 = 26.6 pH
L3 = 1000 aH
L4 = 20.16 pH
L5 = 73.42 pH
C1_8 = 17.7 μF
C9 = 46.67 μF
C10 = 1.349 μF
C11 = 284 nF
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.81 ±0.15 | 0.032 ±0.006 |
T max. | 0.95 | 0.037 |
t | 0.35 ±0.15 | 0.014 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General