KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM15BR70J105JT Hist.PN: 06036C105JAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0603 | 1 μ | ± 5 % | 6.3 | X7R | Sn | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 4.508 mΩ
R2 = 523.6 mΩ
R3 = 408.7 mΩ
R4 = 1 GΩ
L1 = 1.125 nH
L2 = 10.37 nH
L3 = 19.49 nH
C1 = 830 nF
C2 = 150 nF
C3 = 19 nF
ESR
R0 = 4.889 mΩ
R1 = 324.5 Ω
R2 = 76.48 Ω
R3 = 16.31 Ω
R4 = 2.625 Ω
R5 = 513.9 mΩ
R6 = 34.53 mΩ
R7 = 3.034 mΩ
R8 = 1.781 mΩ
R9 = 806 μΩ
R10 = 11.78 mΩ
R11 = 361.5 mΩ
R12 = 1.788 mΩ
R13 = 19.79 mΩ
L1 = 667.1 aH
L2 = 25.44 pH
L3 = 1000 aH
L4 = 19.41 pH
L5 = 133.2 pH
C1_8 = 51.67 μF
C9 = 225.3 μF
C10 = 5.453 μF
C11 = 832.5 nF
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.81 ±0.15 | 0.032 ±0.006 |
T max. | 0.95 | 0.037 |
t | 0.35 ±0.15 | 0.014 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General