KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM15AR72A681JT Hist.PN: 06031C681JAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0603 | 680 p | ± 5 % | 100 | X7R | Sn | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 333.2 mΩ
R2 = 69.37 Ω
R3 = 19.5 Ω
R4 = 1 GΩ
L1 = 878.2 pH
L2 = 1.251 nH
L3 = 28.47 nH
C1 = 564.4 pF
C2 = 102 pF
C3 = 12.92 pF
ESR
R0 = 351 mΩ
R1 = 182.2 kΩ
R2 = 12.34 kΩ
R3 = 728.8 Ω
R4 = 60.86 Ω
R5 = 7.862 Ω
R6 = 1.66 Ω
R7 = 741.9 mΩ
R8 = 217.8 mΩ
R9 = 7.896 Ω
R10 = 35.94 Ω
R11 = 513.4 mΩ
R12 = 39.39 mΩ
R13 = 24.23 mΩ
L1 = 53.83 pH
L2 = 34.11 pH
L3 = 1000 aH
L4 = 24.91 pH
L5 = 2.651 pH
C1_8 = 45.02 nF
C9 = 7.16 nF
C10 = 556.7 pF
C11 = 704.5 pF
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.81 ±0.15 | 0.032 ±0.006 |
T max. | 0.9 | 0.035 |
t | 0.35 ±0.15 | 0.014 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General