KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM15AR72A221MT Hist.PN: 06031C221MAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0603 | 220 p | ± 20 % | 100 | X7R | Sn | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 648.5 mΩ
R2 = 147.8 Ω
R3 = 35.47 Ω
R4 = 1 GΩ
L1 = 845.1 pH
L2 = 901.9 pH
L3 = 30.19 nH
C1 = 182.6 pF
C2 = 33 pF
C3 = 4.18 pF
ESR
R0 = 680 mΩ
R1 = 485.3 kΩ
R2 = 27.1 kΩ
R3 = 1.312 kΩ
R4 = 98.98 Ω
R5 = 11.99 Ω
R6 = 3.022 Ω
R7 = 1.737 Ω
R8 = 458.2 mΩ
R9 = 32.73 Ω
R10 = 124.3 Ω
R11 = 542.1 mΩ
R12 = 63.57 mΩ
R13 = 24.99 mΩ
L1 = 106.2 pH
L2 = 35.69 pH
L3 = 1000 aH
L4 = 25.89 pH
L5 = 1.446 pH
C1_8 = 15.14 nF
C9 = 1.442 nF
C10 = 134.3 pF
C11 = 235.8 pF
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.81 ±0.15 | 0.032 ±0.006 |
T max. | 0.9 | 0.035 |
t | 0.35 ±0.15 | 0.014 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General