KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM15AR72A101MT Hist.PN: 06031C101MAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0603 | 100 p | ± 20 % | 100 | X7R | Sn | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 1.033 Ω
R2 = 250.6 Ω
R3 = 53.87 Ω
R4 = 1 GΩ
L1 = 822.8 pH
L2 = 717.6 pH
L3 = 31.46 nH
C1 = 83 pF
C2 = 15 pF
C3 = 1.9 pF
ESR
R0 = 1.079 Ω
R1 = 962 kΩ
R2 = 46.94 kΩ
R3 = 1.979 kΩ
R4 = 139 Ω
R5 = 16.1 Ω
R6 = 4.594 Ω
R7 = 3.148 Ω
R8 = 770.3 mΩ
R9 = 88.38 Ω
R10 = 296 Ω
R11 = 563 mΩ
R12 = 88.8 mΩ
R13 = 25.55 mΩ
L1 = 170.7 pH
L2 = 36.84 pH
L3 = 1000 aH
L4 = 26.59 pH
L5 = 947 aH
C1_8 = 7.066 nF
C9 = 470.7 pF
C10 = 49.74 pF
C11 = 109.7 pF
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.81 ±0.15 | 0.032 ±0.006 |
T max. | 0.9 | 0.035 |
t | 0.35 ±0.15 | 0.014 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General