KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM15AR71H682MT Hist.PN: 06035C682MAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0603 | 6.8 n | ± 20 % | 50 | X7R | Sn | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 85.66 mΩ
R2 = 14.83 Ω
R3 = 5.756 Ω
R4 = 1 GΩ
L1 = 949.7 pH
L2 = 2.44 nH
L3 = 25.26 nH
C1 = 5.644 nF
C2 = 1.02 nF
C3 = 129.2 pF
ESR
R0 = 91.06 mΩ
R1 = 24.69 kΩ
R2 = 2.479 kΩ
R3 = 219.6 Ω
R4 = 22.56 Ω
R5 = 3.323 Ω
R6 = 488.8 mΩ
R7 = 130.7 mΩ
R8 = 47.76 mΩ
R9 = 433.9 mΩ
R10 = 2.855 Ω
R11 = 459.6 mΩ
R12 = 14.84 mΩ
R13 = 22.73 mΩ
L1 = 13.46 pH
L2 = 31.09 pH
L3 = 1000 aH
L4 = 23.02 pH
L5 = 9.129 pH
C1_8 = 416.3 nF
C9 = 188.3 nF
C10 = 10.13 nF
C11 = 6.575 nF
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.81 ±0.15 | 0.032 ±0.006 |
T max. | 0.9 | 0.035 |
t | 0.35 ±0.15 | 0.014 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General