KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM15AR71H471MT Hist.PN: 06035C471MAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0603 | 470 p | ± 20 % | 50 | X7R | Sn | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 414.4 mΩ
R2 = 88.85 Ω
R3 = 23.72 Ω
R4 = 1 GΩ
L1 = 867.2 pH
L2 = 1.124 nH
L3 = 29.03 nH
C1 = 390.1 pF
C2 = 70.5 pF
C3 = 8.93 pF
ESR
R0 = 435.8 mΩ
R1 = 251.1 kΩ
R2 = 15.96 kΩ
R3 = 883.5 Ω
R4 = 71.36 Ω
R5 = 9.026 Ω
R6 = 2.02 Ω
R7 = 980.2 mΩ
R8 = 277.8 mΩ
R9 = 12.58 Ω
R10 = 53.95 Ω
R11 = 522.6 mΩ
R12 = 46.07 mΩ
R13 = 24.47 mΩ
L1 = 67.23 pH
L2 = 34.62 pH
L3 = 1000 aH
L4 = 25.22 pH
L5 = 2.174 pH
C1_8 = 31.51 nF
C9 = 4.238 nF
C10 = 349.5 pF
C11 = 492.4 pF
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.81 ±0.15 | 0.032 ±0.006 |
T max. | 0.9 | 0.035 |
t | 0.35 ±0.15 | 0.014 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General