KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM15AR71H331MT Hist.PN: 06035C331MAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0603 | 330 p | ± 20 % | 50 | X7R | Sn | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 510.5 mΩ
R2 = 112.6 Ω
R3 = 28.61 Ω
R4 = 1 GΩ
L1 = 856.8 pH
L2 = 1.014 nH
L3 = 29.56 nH
C1 = 273.9 pF
C2 = 49.5 pF
C3 = 6.27 pF
ESR
R0 = 536.2 mΩ
R1 = 341.3 kΩ
R2 = 20.43 kΩ
R3 = 1.062 kΩ
R4 = 83.11 Ω
R5 = 10.3 Ω
R6 = 2.437 Ω
R7 = 1.28 Ω
R8 = 350.7 mΩ
R9 = 19.63 Ω
R10 = 79.6 Ω
R11 = 531.6 mΩ
R12 = 53.53 mΩ
R13 = 24.72 mΩ
L1 = 83.18 pH
L2 = 35.12 pH
L3 = 1000 aH
L4 = 25.53 pH
L5 = 1.798 pH
C1_8 = 22.39 nF
C9 = 2.565 nF
C10 = 223.9 pF
C11 = 349.4 pF
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.81 ±0.15 | 0.032 ±0.006 |
T max. | 0.9 | 0.035 |
t | 0.35 ±0.15 | 0.014 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General