KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM15AR71H152JT Hist.PN: 06035C152JAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0603 | 1.5 n | ± 5 % | 50 | X7R | Sn | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 209 mΩ
R2 = 40.83 Ω
R3 = 12.82 Ω
R4 = 1 GΩ
L1 = 902.1 pH
L2 = 1.574 nH
L3 = 27.33 nH
C1 = 1.245 nF
C2 = 225 pF
C3 = 28.5 pF
ESR
R0 = 220.8 mΩ
R1 = 91.7 kΩ
R2 = 7.109 kΩ
R3 = 482.6 Ω
R4 = 43.28 Ω
R5 = 5.848 Ω
R6 = 1.091 Ω
R7 = 408.6 mΩ
R8 = 129.3 mΩ
R9 = 2.914 Ω
R10 = 15.05 Ω
R11 = 494.2 mΩ
R12 = 28.17 mΩ
R13 = 23.7 mΩ
L1 = 33.43 pH
L2 = 33.04 pH
L3 = 1000 aH
L4 = 24.24 pH
L5 = 4.054 pH
C1_8 = 96.67 nF
C9 = 22.02 nF
C10 = 1.508 nF
C11 = 1.518 nF
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.81 ±0.15 | 0.032 ±0.006 |
T max. | 0.9 | 0.035 |
t | 0.35 ±0.15 | 0.014 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General