KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM15AR71H151MT Hist.PN: 06035C151MAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0603 | 150 p | ± 20 % | 50 | X7R | Sn | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 812.9 mΩ
R2 = 191 Ω
R3 = 43.45 Ω
R4 = 1 GΩ
L1 = 834.2 pH
L2 = 807.1 pH
L3 = 30.8 nH
C1 = 124.5 pF
C2 = 22.5 pF
C3 = 2.85 pF
ESR
R0 = 851.1 mΩ
R1 = 676.6 kΩ
R2 = 35.39 kΩ
R3 = 1.602 kΩ
R4 = 116.7 Ω
R5 = 13.84 Ω
R6 = 3.704 Ω
R7 = 2.319 Ω
R8 = 589.7 mΩ
R9 = 53.02 Ω
R10 = 189.5 Ω
R11 = 552.1 mΩ
R12 = 74.78 mΩ
R13 = 25.26 mΩ
L1 = 133.7 pH
L2 = 36.25 pH
L3 = 1000 aH
L4 = 26.23 pH
L5 = 1.177 pH
C1_8 = 10.45 nF
C9 = 837.1 pF
C10 = 82.9 pF
C11 = 162.6 pF
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.81 ±0.15 | 0.032 ±0.006 |
T max. | 0.9 | 0.035 |
t | 0.35 ±0.15 | 0.014 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General