KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM15ACG1H150JT Hist.PN: 06035A150JAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0603 | 15 p | ± 5 % | 50 | NP0 | Sn | General | MLCC |
RP = 1 GΩ
R0 = 4.119 mΩ
R1 = 55.82 Ω
R2 = 18.84 Ω
R3 = 2.581 Ω
R4 = 742.5 mΩ
R5 = 430.7 mΩ
R6 = 88.65 mΩ
R7 = 46.04 mΩ
R8 = 37.58 mΩ
R9 = 9.673 mΩ
R10 = 5.645 mΩ
R11 = 6.102 mΩ
R12 = 4.27 mΩ
R13 = 9.963 mΩ
R14 = 54.86 mΩ
R15 = 148.9 mΩ
R16 = 1.723 Ω
R17 = 565.2 mΩ
C0 = 13.42 pF
C1 = 9.207 nF
C2 = 398.7 pF
C3 = 84.33 pF
L0 = 476.8 pH
L1 = 3.052 pH
L2 = 9.584 pH
L3 = 65.1 pH
L4 = 17.35 pH
L5 = 13.29 pH
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.81 ±0.15 | 0.032 ±0.006 |
T max. | 0.9 | 0.035 |
t | 0.35 ±0.15 | 0.014 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - NP0 General