KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM05AR71H151MH Hist.PN: 04025C151MAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0402 | 150 p | ± 20 % | 50 | X7R | Sn | General | MLCC |
Impedance
R0 = 645.7 μΩ
R1 = 996.1 mΩ
R2 = 84.75 Ω
R3 = 35.94 Ω
R4 = 1 GΩ
L1 = 790.3 pH
L2 = 37.46 nH
L3 = 38.58 nH
C1 = 130.5 pF
C2 = 16.5 pF
C3 = 2.85 pF
ESR
R0 = 914.4 mΩ
R1 = 1.175 MΩ
R2 = 39.5 kΩ
R3 = 1.432 kΩ
R4 = 44.31 Ω
R5 = 3.59 Ω
R6 = 550.7 mΩ
R7 = 423.3 mΩ
R8 = 644.7 mΩ
R9 = 27.16 mΩ
R10 = 58.97 Ω
R11 = 1.889 Ω
R12 = 326.1 mΩ
R13 = 1.18 Ω
L1 = 448.8 aH
L2 = 763.5 aH
L3 = 2.076 pH
L4 = 17.41 pH
L5 = 15.71 pH
C1_8 = 8.003 nF
C9 = 5.183 nF
C10 = 109.3 pF
C11 = 375.7 pF
EIA - 0402
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.1 | 0.039 ±0.004 |
W | 0.5 ±0.1 | 0.02 ±0.004 |
T max. | 0.56 | 0.022 |
t | 0.25 ±0.15 | 0.01 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General