KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM05AR71C683MH Hist.PN: 0402YC683MAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0402 | 68 n | ± 20 % | 16 | X7R | Sn | General | MLCC |
Impedance
R0 = 23.75 μΩ
R1 = 18.69 mΩ
R2 = 14.38 Ω
R3 = 1.494 Ω
R4 = 1 GΩ
L1 = 904.2 pH
L2 = 44.19 nH
L3 = 21.32 nH
C1 = 59.16 nF
C2 = 7.48 nF
C3 = 1.292 nF
ESR
R0 = 18.58 mΩ
R1 = 3.858 kΩ
R2 = 964.1 Ω
R3 = 138.4 Ω
R4 = 32.64 Ω
R5 = 7.254 Ω
R6 = 529.1 mΩ
R7 = 53.88 mΩ
R8 = 3.453 mΩ
R9 = 131.6 mΩ
R10 = 763.5 μΩ
R11 = 63.76 mΩ
R12 = 1.097 mΩ
R13 = 14.31 nΩ
L1 = 129.4 pH
L2 = 132.5 pH
L3 = 2.545 pH
L4 = 7.303 pH
L5 = 8.796 pH
C1_8 = 3.132 μF
C9 = 3.001 μF
C10 = 243 nF
C11 = 341.5 pF
EIA - 0402
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.1 | 0.039 ±0.004 |
W | 0.5 ±0.1 | 0.02 ±0.004 |
T max. | 0.56 | 0.022 |
t | 0.25 ±0.15 | 0.01 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General