KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM05AR71C473KH Hist.PN: 0402YC473KAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0402 | 47 n | ± 10 % | 16 | X7R | Sn | General | MLCC |
Impedance
R0 = 28.99 μΩ
R1 = 23.76 mΩ
R2 = 16.01 Ω
R3 = 1.81 Ω
R4 = 1 GΩ
L1 = 896.9 pH
L2 = 43.75 nH
L3 = 22.09 nH
C1 = 40.89 nF
C2 = 5.17 nF
C3 = 893 pF
ESR
R0 = 23.51 mΩ
R1 = 5.45 kΩ
R2 = 1.206 kΩ
R3 = 159.4 Ω
R4 = 33.25 Ω
R5 = 6.952 Ω
R6 = 530.4 mΩ
R7 = 61.02 mΩ
R8 = 4.735 mΩ
R9 = 119.6 mΩ
R10 = 1.506 mΩ
R11 = 78.24 mΩ
R12 = 1.548 mΩ
R13 = 43.03 nΩ
L1 = 91.9 pH
L2 = 97.04 pH
L3 = 2.514 pH
L4 = 7.696 pH
L5 = 9.11 pH
C1_8 = 2.184 μF
C9 = 2.044 μF
C10 = 152.6 nF
C11 = 343.5 pF
EIA - 0402
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.1 | 0.039 ±0.004 |
W | 0.5 ±0.1 | 0.02 ±0.004 |
T max. | 0.56 | 0.022 |
t | 0.25 ±0.15 | 0.01 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General