KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM05AR71C104KH Hist.PN: 0402YC104KAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0402 | 100 n | ± 10 % | 16 | X7R | Sn | General | MLCC |
Impedance
R0 = 19.28 μΩ
R1 = 14.55 mΩ
R2 = 12.86 Ω
R3 = 1.222 Ω
R4 = 1 GΩ
L1 = 911.9 pH
L2 = 44.65 nH
L3 = 20.53 nH
C1 = 87 nF
C2 = 11 nF
C3 = 1.9 nF
ESR
R0 = 14.53 mΩ
R1 = 2.69 kΩ
R2 = 762.9 Ω
R3 = 119.4 Ω
R4 = 32.01 Ω
R5 = 7.583 Ω
R6 = 527.8 mΩ
R7 = 47.31 mΩ
R8 = 2.483 mΩ
R9 = 145.4 mΩ
R10 = 375.5 μΩ
R11 = 51.5 mΩ
R12 = 766.2 μΩ
R13 = 4.535 nΩ
L1 = 184.9 pH
L2 = 183.4 pH
L3 = 2.578 pH
L4 = 6.914 pH
L5 = 8.48 pH
C1_8 = 4.564 μF
C9 = 4.482 μF
C10 = 395 nF
C11 = 339.5 pF
EIA - 0402
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.1 | 0.039 ±0.004 |
W | 0.5 ±0.1 | 0.02 ±0.004 |
T max. | 0.56 | 0.022 |
t | 0.25 ±0.15 | 0.01 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General