KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM05AR71C101MH Hist.PN: 0402YC101MAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0402 | 100 p | ± 20 % | 16 | X7R | Sn | General | MLCC |
Impedance
R0 = 803.8 μΩ
R1 = 1.297 Ω
R2 = 95.32 Ω
R3 = 44.38 Ω
R4 = 1 GΩ
L1 = 783.3 pH
L2 = 37.06 nH
L3 = 40.13 nH
C1 = 87 pF
C2 = 11 pF
C3 = 1.9 pF
ESR
R0 = 1.184 Ω
R1 = 1.717 MΩ
R2 = 50.52 kΩ
R3 = 1.672 kΩ
R4 = 45.22 Ω
R5 = 3.426 Ω
R6 = 552.2 mΩ
R7 = 485.3 mΩ
R8 = 911.9 mΩ
R9 = 24.46 mΩ
R10 = 124.3 Ω
R11 = 2.365 Ω
R12 = 475.7 mΩ
R13 = 3.95 Ω
L1 = 308.3 aH
L2 = 542.4 aH
L3 = 2.049 pH
L4 = 18.44 pH
L5 = 16.32 pH
C1_8 = 5.387 nF
C9 = 3.4 nF
C10 = 65.56 pF
C11 = 378.1 pF
EIA - 0402
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.1 | 0.039 ±0.004 |
W | 0.5 ±0.1 | 0.02 ±0.004 |
T max. | 0.56 | 0.022 |
t | 0.25 ±0.15 | 0.01 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General