KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM05AR71A682JH Hist.PN: 0402ZC682JAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0402 | 6.8 n | ± 5 % | 10 | X7R | Sn | General | MLCC |
Impedance
R0 = 82.34 μΩ
R1 = 83.49 mΩ
R2 = 28.04 Ω
R3 = 4.946 Ω
R4 = 1 GΩ
L1 = 859.5 pH
L2 = 41.53 nH
L3 = 26.65 nH
C1 = 5.916 nF
C2 = 748 pF
C3 = 129.2 pF
ESR
R0 = 80.53 mΩ
R1 = 33.22 kΩ
R2 = 3.901 kΩ
R3 = 333.5 Ω
R4 = 36.62 Ω
R5 = 5.567 Ω
R6 = 537.2 mΩ
R7 = 117.1 mΩ
R8 = 24.73 mΩ
R9 = 72.66 mΩ
R10 = 52.82 mΩ
R11 = 228.3 mΩ
R12 = 9.36 mΩ
R13 = 13.67 μΩ
L1 = 15.34 pH
L2 = 19.02 pH
L3 = 2.358 pH
L4 = 10.13 pH
L5 = 10.94 pH
C1_8 = 331 nF
C9 = 273.7 nF
C10 = 13.35 nF
C11 = 354 pF
EIA - 0402
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.1 | 0.039 ±0.004 |
W | 0.5 ±0.1 | 0.02 ±0.004 |
T max. | 0.56 | 0.022 |
t | 0.25 ±0.15 | 0.01 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General