KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM05AR71A224MH Hist.PN: 0402ZC224MAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0402 | 220 n | ± 20 % | 10 | X7R | Sn | General | MLCC |
Impedance
R0 = 12.6 μΩ
R1 = 8.714 mΩ
R2 = 10.23 Ω
R3 = 811.1 mΩ
R4 = 1 GΩ
L1 = 927.8 pH
L2 = 45.61 nH
L3 = 19.02 nH
C1 = 191.4 nF
C2 = 24.2 nF
C3 = 4.18 nF
ESR
R0 = 8.794 mΩ
R1 = 1.287 kΩ
R2 = 472.7 Ω
R3 = 88.37 Ω
R4 = 30.78 Ω
R5 = 8.303 Ω
R6 = 525.1 mΩ
R7 = 36.27 mΩ
R8 = 1.265 mΩ
R9 = 178.2 mΩ
R10 = 88.01 μΩ
R11 = 33.27 mΩ
R12 = 367.8 μΩ
R13 = 432.7 pΩ
L1 = 383.7 pH
L2 = 356.5 pH
L3 = 2.647 pH
L4 = 6.182 pH
L5 = 7.87 pH
C1_8 = 9.853 μF
C9 = 10.18 μF
C10 = 1.067 μF
C11 = 335.3 pF
EIA - 0402
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.1 | 0.039 ±0.004 |
W | 0.5 ±0.1 | 0.02 ±0.004 |
T max. | 0.56 | 0.022 |
t | 0.25 ±0.15 | 0.01 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General