KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM05AR71A152JH Hist.PN: 0402ZC152JAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0402 | 1.5 n | ± 5 % | 10 | X7R | Sn | General | MLCC |
Impedance
R0 = 186.2 μΩ
R1 = 223 mΩ
R2 = 43.46 Ω
R3 = 10.85 Ω
R4 = 1 GΩ
L1 = 831.4 pH
L2 = 39.87 nH
L3 = 30.86 nH
C1 = 1.305 nF
C2 = 165 pF
C3 = 28.5 pF
ESR
R0 = 210.9 mΩ
R1 = 136.5 kΩ
R2 = 9.763 kΩ
R3 = 594.1 Ω
R4 = 39.49 Ω
R5 = 4.678 Ω
R6 = 542.5 mΩ
R7 = 194.8 mΩ
R8 = 90.03 mΩ
R9 = 49.19 mΩ
R10 = 852.3 mΩ
R11 = 527.5 mΩ
R12 = 38.23 mΩ
R13 = 1.235 mΩ
L1 = 3.785 pH
L2 = 5.319 pH
L3 = 2.242 pH
L4 = 12.55 pH
L5 = 12.63 pH
C1_8 = 75.72 nF
C9 = 56.83 nF
C10 = 1.988 nF
C11 = 362.5 pF
EIA - 0402
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.1 | 0.039 ±0.004 |
W | 0.5 ±0.1 | 0.02 ±0.004 |
T max. | 0.56 | 0.022 |
t | 0.25 ±0.15 | 0.01 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General