KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM05AR70J474KH Hist.PN: 04026C474KAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0402 | 470 n | ± 10 % | 6.3 | X7R | Sn | General | MLCC |
Impedance
R0 = 8.36 μΩ
R1 = 5.32 mΩ
R2 = 8.209 Ω
R3 = 546.6 mΩ
R4 = 1 GΩ
L1 = 943.5 pH
L2 = 46.56 nH
L3 = 17.67 nH
C1 = 408.9 nF
C2 = 51.7 nF
C3 = 8.93 nF
ESR
R0 = 5.422 mΩ
R1 = 633 Ω
R2 = 298.2 Ω
R3 = 66.13 Ω
R4 = 29.63 Ω
R5 = 9.06 Ω
R6 = 522.5 mΩ
R7 = 28.08 mΩ
R8 = 661.1 μΩ
R9 = 216.7 mΩ
R10 = 21.77 μΩ
R11 = 198.6 mΩ
R12 = 147.9 mΩ
R13 = 45.05 pΩ
L1 = 484.9 μH
L2 = 676 pH
L3 = 2.715 pH
L4 = 6.752 MH
L5 = 467.1 pH
C1_8 = 14 μF
C9 = 22.41 μF
C10 = 2.261 mF
C11 = 33.14 pF
EIA - 0402
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.1 | 0.039 ±0.004 |
W | 0.5 ±0.1 | 0.02 ±0.004 |
T max. | 0.56 | 0.022 |
t | 0.25 ±0.15 | 0.01 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General